Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-MZ-Ex-d Metr. - HSK-Ex-d Standard Cable Glands
Bill of material
HSK-MZ-Ex-d 1.628.4000.50
AG
Thread
M 40 x 1.5
D1
22-32 mm
GL
16 mm
H
51.5 mm
SW
50 mm
DT
Operating Temperature
-60°C - 105°C
BN
Order No.
1.628.4000.50
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices